??
CAD model selection
CD29N1-GY
HELP_VARIABLE
Part No.
CD29N1-GY
Thread
1" NPT
Colour
GL
19 mm
H
39 mm
SW
42 mm
Number of holes x d
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.